Publiceer je producten
Nova C Recliner Double Curved 15

Nova C Recliner Double Curved 15

The configurably winding Nova C allows grand seating in scale with grand indoor spaces. The bench shapes a seamless seating line for natural flow control, while the body-conscious contours ensure comfort. The small footprint makes efficient use of the space. And the configurability also goes into colors and accessories - every project can be unique. Finished with natural hard wax oil, a sustainable choice that works similarly to shoe polish – easy to maintain always-like-new.
Specificatie
  • Any curvature between the degrees of 0° to 15° and any color of your own choice can be made as a custom order. Please contact our sales team to find out more.
Technische specificatie
  • Unieke ref.NRED2_15
  • ProductfamilieNova C Series
  • ProductgroepNova C Recliner Double
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-04-02
  • Editienummer1
  • Hoogte (mm)1000
  • Breedte (mm)1200
  • Diepte (mm)2700
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalStaal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)78
Classificatie
  • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
  • IFC-classificatieFurniture
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • Uniclass 2015-codePr_40_30_29
  • Uniclass 2015-beschrijvingFitted chairs, seats and benches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitelBenches
  • OmniClass-nummer23-21 25 19 11 13
  • OmniClass-titelBenches
  • CSI UniFormat II-codeE2020
  • CSI UniFormat II-titelMovable Furnishings

Beschikbaarheid regio

Europa Azië Noord Amerika