Publiceer je producten
CR 1S
CR 1S

    CR 1S

    Vertical, multistage centrifugal pump with suction and discharge ports on the same level. The pump head and base are in cast iron. All other wetted parts are in stainless steel (EN 1.4301)
    Specificatie
    • 1. Pump materials in contact with the liquid are in stainless steel 2. Balanced shaft seal 3. Wear-resistant bearing material 4. Laser-welded impellers 5. Energy-optimised pumps (EU minimum efficiency index (MEI) benchmark of MEI ≥ 0.70) 6. Premium efficiency IE3/IE4 motors 7. Easy service, minimal downtime 8. High pressure 9. High temperature 10. Difficult liquids
    Technische specificatie
    • Unieke ref.CR001S
    • ProductfamilieVertical multistage centrifugal inline pump
    • ProductgroepInline multi stage
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-04-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalCast iron
    • Secundair materiaalRoestvrij staal
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Pompen
    • IFC-classificatiePipe Flow
    • UNSPSC-naamPumps
    • UNSPSC-code401515
    • Uniclass 2015-codePr_65_53_86_12
    • Uniclass 2015-beschrijvingCentrifugal pumps
    • CSI MasterFormat 2014 Code43 23 31
    • CSI MasterFormat 2014 TitelVertical Centrifugal Pumps
    • OmniClass-nummer23-27 17 13
    • OmniClass-titelCentrifugal Pumps

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië
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
    4.1 van de 5 sterren 4.1 (13)
    3.9 van de 5 sterren 3.9 (40)
    3.0 van de 5 sterren 3.0 (5)