Publiceer je producten
OS DOUBLE 4 RAIL WINDOW WITH 4 SLIDING SASH AND CONCEALED SILL WITH DRAINAGE
OS DOUBLE 4 RAIL WINDOW WITH 4 SLIDING SASH AND CONCEALED SILL WITH DRAINAGE

    OS DOUBLE 4 RAIL WINDOW WITH 4 SLIDING SASH AND CONCEALED SILL WITH DRAINAGE

    Minimalist sliding system with themal break
    Specificatie
    • The OS-D+[32mm] minimalist sliding system rose as an answer to new architectural trends intending to combine the maximum transparency with the minimum structural view.
    Technische specificatie
    • Unieke ref.gss_os_double_4r_4_sliding_leaves_concealed_sill_drainage
    • ProductfamilieOS
    • ProductgroepWindows Aluminium
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-06-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectRamen - Schuifvergrendeling
    • IFC-classificatieWindow
    • ETIM-codeEC003536
    • ETIM-naamWindow (complete with frame)
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitelAluminum Windows
    • OmniClass-nummer23-17 13 13 21
    • OmniClass-titelMetal Awning Windows