Publiceer je producten
OS DOUBLE FIXED FRAME WITH FC01 UNDERNEATH
OS DOUBLE FIXED FRAME WITH FC01 UNDERNEATH

    OS DOUBLE FIXED FRAME WITH FC01 UNDERNEATH

    Minimalist sliding system with themal break
    Specificatie
    • The OS-D+[32mm] minimalist sliding system rose as an answer to new architectural trends intending to combine the maximum transparency with the minimum structural view.
    Technische specificatie
    • Unieke ref.gss_os_double_fixed_frame_with_fc01_bellow
    • ProductfamilieOS
    • ProductgroepWindows Aluminium
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-06-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectRamen - Schuifvergrendeling
    • IFC-classificatieWindow
    • ETIM-codeEC003536
    • ETIM-naamWindow (complete with frame)
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitelAluminum Windows
    • OmniClass-nummer23-17 13 13 21
    • OmniClass-titelMetal Awning Windows