Publiceer je producten
SA FIXED WINDOW WITH QS09
SA FIXED WINDOW WITH QS09
SA FIXED WINDOW WITH QS09
SA FIXED WINDOW WITH QS09

    SA FIXED WINDOW WITH QS09

    45mm opening system
    Specificatie
    • The great mechanical strength of the SA system offers high accuracy for use and safety against vandalism. The SA system is able to withstand the toughest weather.
    Technische specificatie
    • Unieke ref.gss_sa_fixed_qs09_qs06
    • ProductfamilieSA
    • ProductgroepWindows Aluminium
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectRamen - Schuifvergrendeling
    • IFC-classificatieWindow
    • ETIM-codeEC003536
    • ETIM-naamWindow (complete with frame)
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitelAluminum Windows
    • OmniClass-nummer23-17 13 13 21
    • OmniClass-titelMetal Awning Windows