Publiceer je producten
Moon Coffee Table 120cm
Moon Coffee Table 120cm
Moon Coffee Table 120cm
Moon Coffee Table 120cm
    GUBI

    Moon Coffee Table 120cm

    Space Copenhagen is the designer behind the classic Moon Coffee Table; a series of organic rounded tables for both domestic and public spaces. 

    The interplay between the beautiful solid oak table top and the smooth half – or full moon shaped base, with a bevelled surface, serving as structure and ornament, creates a simple yet strong identity for the design. 

    The result is an elegant table with clear references to traditional Danish carpentry, where the tribute of marriage between design and craftsmanship is in focus.

    Specificatie
      • Product Net Weight Kg:50
      • Gross Weight Kg:83.2
      • Gross Height Meter:0.1
      • Gross Length Meter:0.1
      • Gross Depth Meter:0.1
      • Shape:Round
      • Table Dimensions Ox H Lx Wx H:Ø120 x 45 cm
    Technische specificatie
    • Unieke ref.moon-coffee-table-120cm
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-09-20
    • Editienummer1
    Classificatie
    • Categorie BIMobjectMeubilair - Tafels

    Soortgelijke producten