Publiceer je producten
24521CHN Raindance Alive S Overhead shower 300 1jet
24521CHN Raindance Alive S Overhead shower 300 1jet

    24521CHN Raindance Alive S Overhead shower 300 1jet

    Raindance Alive S Overhead shower 300 1jet
    Specificatie
    • Surfaces: - 24521007 Chrome - 24521147 Brushed Bronze - 24521347 Brushed Black Chrome - 24521677 Matt Black - 24521707 Matt White - 24521997 Polished Gold Optic Specification: • shower head size: 300 mm • spray type: RainAir, or PowderRain • Spray Type Switch: RainAir (preset), change to PowderRain can be selected upon installation or changed easily at any later stage • minimum flow pressure: 0,5 bar • overhead shower angle adjustable • material spray disc: anodized aluminium • spray disc surface: graphite • spray disc removable for cleaning • design cover can be removed easily and without tools for cleaning • design cover surface: graphite • design cover conceals the nozzles • flat, minimalist design • installation: ceiling or wall • connection thread: G ½ • suitable for continous flow water heaters
    Technische specificatie
    • Unieke ref.24521CHN
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-04-28
    • Editienummer1
    • Hoogte (mm)56
    • Breedte (mm)300
    • Diepte (mm)300
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.5
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Azië
    China