Publiceer je producten
Crometta S Showerpipe 240 1jet EcoSmart 9 l/min Reno
Crometta S Showerpipe 240 1jet EcoSmart 9 l/min Reno

    Crometta S Showerpipe 240 1jet EcoSmart 9 l/min Reno

    Crometta S Showerpipe 240 1jet EcoSmart 9 l/min Reno
    Specificatie
    • Surfaces: - 27270000 Chrome Specification: • consists of: overhead shower, hand shower, shower bar, hand shower holder, shower hose • overhead shower Crometta S 240 • shower head size overhead shower: 240 mm • spray type overhead shower: Rain • fully chrome-plated spray disc • ball-joint: overhead shower angle adjustable • spray type hand shower: Rain, IntenseRain • hand shower holder inclination angle can be adjusted by 45° • maximum flow rate at 3 bar: 9 l/min • flow rate Rain spray (at 3 bar): 9 l/min • minimum flow pressure: 1 bar • mounting type: exposed installation • pipe can be shortened in height • shower bar diameter: 22 mm • height-adjustable hand shower holder • shower arm length: 350 mm • water connection: Isiflex shower hose 80 cm • connection dimension: DN15 • connection thread G ½ • suitable for continuous flow water heaters with an output of 18 kW • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technische specificatie
    • Unieke ref.27270000
    • ProductfamilieShower pipes universal
    • ProductgroepCrometta S
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-06-02
    • Editienummer1
    • Hoogte (mm)1468
    • Breedte (mm)358
    • Diepte (mm)468
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)3.6
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011613
    • ETIM-naamShower column/panel
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers