Publiceer je producten
60128XXX EluPura Original Q Urinal 600/300 with top water supply and bottom/rear outlet rimlesss
60128XXX EluPura Original Q Urinal 600/300 with top water supply and bottom/rear outlet rimlesss
60128XXX EluPura Original Q Urinal 600/300 with top water supply and bottom/rear outlet rimlesss
60128XXX EluPura Original Q Urinal 600/300 with top water supply and bottom/rear outlet rimlesss

    60128XXX EluPura Original Q Urinal 600/300 with top water supply and bottom/rear outlet rimlesss

    EluPura Original Q Urinal 600/300 with top water supply and bottom/rear outlet rimless
    Specificatie
    • Surfaces:

      - 60128450 White

      Specification:

      • material: ceramic
      • Made to fit NoiseReduction: soundproofing mat matched to the shape of the product
      • degree of gloss ceramic: glossy
      • siphon included
      • rimless
      • water supply from the top
      • connection: wall
      • connection type: G ½
      • with mounting material

    Technische specificatie
    • Unieke ref.60128XXX
    • ProductfamilieUrinals
    • ProductgroepEluPura Original
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-10-27
    • Editienummer1
    • Hoogte (mm)600
    • Breedte (mm)320
    • Diepte (mm)305
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)22.09
    Classificatie
    • Categorie BIMobjectSanitair - Urinoirs
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010235
    • ETIM-naamUrinal
    • Uniclass 2015-codePr_40_20_93
    • Uniclass 2015-beschrijvingUrinal and WC fittings
    • CSI MasterFormat 2014 Code22 42 13.16
    • CSI MasterFormat 2014 TitelCommercial Urinals
    • OmniClass-nummer23-31 21 00
    • OmniClass-titelUrinals