Logis Single lever basin mixer 110 Fine without waste set
Logis Single lever basin mixer 110 Fine without waste set
Specificatie
Surfaces:
- 71253000 Chrome
- 71253670 Matt Black
Specification:
• ComfortZone 110
• projection: 121 mm
• spout height: 110 mm
• spray type: normal spray
• maximum flow rate at 3 bar: 5 l/min
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• connection type: G ⅜ connections
• connection dimension: DN15