Publiceer je producten
HIMOINSA | HFW Diesel Generators  | 55 KVA - 127 KVA | Industrial Range | Soundproofed

HIMOINSA | HFW Diesel Generators | 55 KVA - 127 KVA | Industrial Range | Soundproofed

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors.BEST-IN-CLASS canopies manufactured with top quality sheet metal and the latest technology in priming, anti-corrosion and anti-rust systems.
Specificatie
  • Genset Models 55KVA - 127KVA : HFW-90 M5,HFW-60 M5,HFW-60 M6,HFW-60 T5,HFW-60 T6,HFW-50 T5,HFW-75 T5,HFW-80 M5,HFW-85 T5,HFW-85 T6,HFW-100 M6,HFW-100 T5,HFW-100 T6,HFW-105 M5,HFW-120 M6,HFW-120 T6,HFW-125 T5,HFW-65 T6, HFW-60 M5,HFW-60 M6,HFW-60 T5,HFW-85 T5,HFW-90 M5,HFW-100 M6,HFW-105 M5,HFW-60 T6,HFW-50 T5,HFW-75 T5,HFW-80 M5,HFW-85 T6,HFW-100 T5,HFW-100 T6,HFW-120 T6,HFW-125 T5,HFW-120 M6,HFW-65 T6
Technische specificatie
  • Unieke ref.HFW-SoundProofed-D10
  • ProductfamilieSTANDARD SOUNDPROOFED
  • ProductgroepINDUSTRIAL RANGE
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-12-12
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektra - Elektrisch
  • IFC-classificatieElektrische generator
  • ETIM-codeEC002823
  • ETIM-naamPower generator
  • UNSPSC-naamDiesel generators
  • UNSPSC-code26111601
  • Uniclass 2015-codePr_60_70_65_34
  • Uniclass 2015-beschrijvingGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-titelDiesel Generator Sets
  • CSI UniFormat II-codeD5090
  • CSI UniFormat II-titelOther Electrical Systems