Publiceer je producten
QB09-U-EC-c-c Unvented sloping slab roof with clay tiles. T+(CS)+(I)+(CS)+AT+(B)+U30.EC+RF

QB09-U-EC-c-c Unvented sloping slab roof with clay tiles. T+(CS)+(I)+(CS)+AT+(B)+U30.EC+RF

Unvented conventional sloping roof with external cladding of clay tile, with or without waterproofing layer, over thermal insulation, and sloping structural support consisting of one-way, 30 + 5 cm thick, hollow clay block slab.
Specificatie
  • The clay tiles and boards characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Technische specificatie
  • Unieke ref.SIST_QB09-U-EC-c-c
  • ProductfamilieRoofing
  • ProductgroepQB09
  • TypeVereist object
  • Publicatiedatum2018-07-31
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKeramiek
  • Secundair materiaalIsolatie
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing materials
  • UNSPSC-code301515
  • Uniclass 2015-codeEF_30_10
  • Uniclass 2015-beschrijvingRoofs
  • CSI MasterFormat 2014 Code07 30 00
  • CSI MasterFormat 2014 TitelSteep Slope Roofing
  • CSI UniFormat II-codeB1020
  • CSI UniFormat II-titelRoof Construction

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië