Publiceer je producten
QB10-U-EC-a Vented sloping slab roof with clay tiles. T+(I)+CR+TC+C+AT+U20.EC+RF

QB10-U-EC-a Vented sloping slab roof with clay tiles. T+(I)+CR+TC+C+AT+U20.EC+RF

Vented conventional sloping roof with external cladding of clay tile, with or without waterproofing layer, on a clay roofing board, over vented air cavity with thermal insulation, and with sloping structural support consisting of one-way, 20 + 5 cm thick, hollow clay block slab.
Specificatie
  • The clay tiles, boards and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Technische specificatie
  • Unieke ref.SIST_QB10-U-EC-a
  • ProductfamilieRoofing
  • ProductgroepQB10
  • TypeVereist object
  • Publicatiedatum2018-07-31
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKeramiek
  • Secundair materiaalIsolatie
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing materials
  • UNSPSC-code301515
  • Uniclass 2015-codeEF_30_10
  • Uniclass 2015-beschrijvingRoofs
  • OmniClass-nummer23-13 39 17 21
  • OmniClass-titelCeramic Roof Tiles