Publiceer je producten
Permanent wall system with metal shelf Paper

Permanent wall system with metal shelf Paper

4.2 van de 5 sterren4.2(5 reviews)
The permanent wall system is strong, simple and flexible. The wall rail is mounted vertically on the wall and have perforated holes all the way for easy height adjustment of the brackets and shelf ends. It is an easy and affordable shelving suitable for storage in the storage and archives. But with a little imagination and creative choices of material the wall rails also can be used where the appearance is high. Metal shelf Paper is stylish and strong, despite the way the paper-thin appearance. Choose powder coated colors from our catalog.
Technische specificatie
  • Unieke ref.pvsmphp
  • ProductfamilieShelving system
  • ProductgroepPermanent wall system
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-06-25
  • Editienummer1
  • Hoogte (mm)2571
  • Diepte (mm)326
Links
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectMeubilair - Rekken en opslag
  • IFC-classificatieFurniture
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56