Publiceer je producten
Louver SLV94, Adjustable Non-Drainable
Louver SLV94, Adjustable Non-Drainable
Louver SLV94, Adjustable Non-Drainable
Louver SLV94, Adjustable Non-Drainable

    Louver SLV94, Adjustable Non-Drainable

    4.0 van de 5 sterren4.0(12 reviews)

    SLV94 is a louver system that has natural ventilation, light transmittance and water tightness performance, and can be used with movable, fixed and solar panel integrated louver blades.

    SLV94 is basically divided into two types: drainable and non-drainable. The non-drainable SLV94 system provides maximum natural ventilation, which can be controlled thanks to the movable louver blades and the louver blades can be easily removed from the frame via springed pins for cleaning or replacement.

    It is aimed to meet deflection criteria at different snow loads and different wind loads with and without mullion profiles, and in general for all louver types; the dimensions without the mullion are determined as 1000x2000 mm, and 2000x2000 mm with the mullion

    Profile Measurements :

    • Non - Drainable Frame Profile Width : 31,8 mm
    • Non - Drainable Frame Profile Depth : 120 mm
    • Non - Drainable Blade Profile Width at 37 degree angle : 112 mm
    • Non - Drainable Blade Profile Depth at 37 degree angle : 94 mm
    • The weight of a 1000*1000 mm SLV94 system varies between 17-20 kg depending on the types of accessories used.
    Specificatie
    • Properties :

      • Easy to Assemble and Disassemble
      • Movable Louver Blades
      • Fly Screen
      • Ensuring Maximum Air Permeability and Maximum Water Prevention
      • Without Corner Wedge
      • With Corner Wedge
      • Corner Wedge Without Press
      • Different Options in Assembly

      Technical Properties :

      • Non – Drainable Free Area : 0,545 / %53,5
    Technische specificatie
    • Unieke ref.louver-slv94-adjustable-non-drainable
    • ProductfamilieAluminium Louver
    • ProductgroepSLV94
    • TypeBouwmateriaal
    • Publicatiedatum2023-10-17
    • Editienummer1
    • Diepte (mm)120
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalRoestvrij staal
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    Classificatie
    • Categorie BIMobjectRamen - Louvre window
    • IFC-classificatieBouwelement
    • ETIM-codeEC010351
    • ETIM-naamLouver for duct installation
    • Uniclass 2015-codePr_20_85_09_48
    • Uniclass 2015-beschrijvingLouvre and shading mounting brackets
    • CSI MasterFormat 2014 Code08 91 00
    • CSI MasterFormat 2014 TitelLouvers
    • OmniClass-nummer23-17 21 11 15
    • OmniClass-titelExterior Louvers and Grilles