Publiceer je producten
AC649 Single Bracket
IVAR

AC649 Single Bracket

The range of IVAR items includes a wide series of accessories to complete the main product lines. These give the designer the chance to customize the desired product, ensuring high quality standard to suit everyone’s needs. Therefore brackets, boxes, servo motors, inserts, protective caps, accessory valves and fittings, ring nuts, adapters, unions and much more are also available in BIM format.

Specificatie
  • Single bracket for EASY LOCK modular manifolds. Made of zinc plated steel. Compatible manifolds: DN 20, DN 25.

Technische specificatie
  • Unieke ref.AC649_Single_Bracket
  • ProductfamilieOther
  • ProductgroepOther
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-05-15
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieDistribution Flow Element
  • ETIM-codeEG000002
  • ETIM-naamInstallation pipes/cable protection tubes
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codeSs_55_70
  • Uniclass 2015-beschrijvingWater distribution and supply systems
  • CSI MasterFormat 2014 Code35 20 13.19
  • CSI MasterFormat 2014 TitelHydraulic Manifolds
  • OmniClass-nummer23-39 21 13 21
  • OmniClass-titelManifolds
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING