Publiceer je producten
LYRA PLUS Duroplast WC seat and cover, antibacterial treatment, steel hinges
Jika

LYRA PLUS Duroplast WC seat and cover, antibacterial treatment, steel hinges

Suitable only for WC combinations Lyra plus. Toilet maintenance is facilitated by fast assembly and disassembly of the seat and cover thanks to the “click” system. All duroplast seats by JIKA are produced enriched with permanent antimycotic component. 5-year warranty provided.
Technische specificatie
  • Unieke ref.893380
  • ProductfamilieLyra Plus
  • ProductgroepSeats & Covers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-03-01
  • Editienummer1
  • Hoogte (mm)50
  • Breedte (mm)375
  • Diepte (mm)410
Gerelateerd
  • HoofdmateriaalPlastic
  • Ontworpen inTsjechië
  • Gefabriceerd inSlowakije
  • Nettogewicht (kg)1.8
Classificatie
  • Categorie BIMobjectSanitair - Toiletbril
  • IFC-classificatieSanitairaansluiting
  • Uniclass 2015-codePr_40_20_93_95
  • Uniclass 2015-beschrijvingWC seats and covers
  • OmniClass-nummer23-31 19 19 17
  • OmniClass-titelWater Closet Seats
  • CSI UniFormat II-codeE2010
  • CSI UniFormat II-titelFixed Furnishings

Beschikbaarheid regio

Europa Azië Afrika