KESSEL shower channel Linearis Compact L: 1050 mm, lateral outlet DN 50, WaD

KESSEL shower channel Linearis Compact L: 1050 mm, lateral outlet DN 50, WaD

Shower channel Linearis Compact With factory-mounted waterproofing membrane • Channel length in mm: 1050 Made in ABS With lateral outlet Ø 50, installation depth only 80 mm, removable odour trap, installation supports and with waterproofing membrane according to EN 1253-1 and DIN 18534-1-W2-I or factory-mounted waterproofing membrane according to EN 1253-1 and DIN 18534-1-W3-I. Drainage capacity 0.6 l/sec / 0.5 l/sec with 10 mm / without threshold. Sealing water height 22 mm • Cover: Cover and rim in stainless steel AISI 304 (Channel cover can be reversed and tiled on site), for tile thickness 15 mm, class K 3, seeping water openings prepared
Specificatie
  • • Coverage features • Cover type: stainless steel cover • Grate design: optionally tileable • Cover material: stainless steel 1.4301 (V2A) • Cover color: silver • selectable • Maximum covering height: 15 mm • Load class: K 3 (EN 1253-1) • Surface: brushed • Lock: inserted • Dimensions • Length: 1,115 mm • Width: 191 mm • Height: 80 mm • general characteristics • Nominal size (DN): 50 • Outside diameter (DA): 50 • execution • Odor trap: included • Leachate opening: prepared • System: 125 • container • Outlet number: 1 ST • Installation depth: 80mm • Container / body • Material body: ABS • rust • Frame width: 66 mm • Frame length: 1,050 mm • Frame material: stainless steel 1.4301 (V2A) • Other features • Sealing on the top section: factory-fitted sealing collar (WaD) • Drainage rate (l / s) with 10 mm build-up: 0.6 l / s • Drainage rate (l / s) with 20 mm build-up: 0.7 l / s • Drainage rate (l / s) without build-up: 0.5 l / s • Wastewater volume: low • Top section material: ABS • Construction height: min. 63 mm • Form top section: angular • Gross weight: 3.38 kg • Net weight: 2.14 kg • Water seal height: 22 mm • Water exposure class according to DIN 18534-1 (up to and including): W3-I
Technische specificatie
  • Unieke ref.45600-66M
  • ProductfamilieLinearis Compact
  • ProductgroepDrainage technology - Standard products
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-03-19
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Secundair materiaalABS
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectSanitair - Shower Channel
  • IFC-classificatieObject

Beschikbaarheid regio

Europa Azië Zuid-Amerika Oceanië Afrika Noord Amerika
Albanië
Maldiven
Argentinië
Papoea-Nieuw-Guinea
Algerije
Anguilla
Monaco
Mongolië
Bolivia
Pitcairneilanden
Namibië
Antigua en Barbuda
Montenegro
Myanmar (Birma)
Brazilië
Samoa
Niger
Aruba
Nederland
Nepal
Chili
Solomoneilanden
Nigeria
Barbados
Noorwegen
Noord-Korea
Colombia
Oost-Timor
Congo-Brazzaville
Belize
Polen
Pakistan
Ecuador
Tokelau
Réunion
Bermuda
Portugal
Filipijnen
Falklandeilanden (Islas Malvinas)
Tonga
Rwanda
Britse Maagdeneilanden
Roemenië
Singapore
Frans-Guyana
Tuvalu
Sint-Helena
Canada
Rusland
Zuid-Korea
Guyana
Kleine Afgelegen Eilanden van de Verenigde Staten
Sao Tomé en Principe
Caribisch Nederland
San Marino
Sri Lanka
Paraguay
Wallis en Futuna
Senegal
Kaaimaneilanden
Servië
Taiwan
Peru
Vanuatu
Seychellen
Saint Martin
Slowakije
Tadzjikistan
Suriname
Palau
Sierra Leone
Verenigde Staten
Slovenië
Thailand
Uruguay
Noordelijke Marianen
Somalië
Amerikaanse Maagdeneilanden
Spanje
Turkmenistan
Venezuela
Niue
Zuid-Afrika
Costa Rica
Spitsbergen
Oezbekistan
Amerikaans Samoa
Zuid-Soedan
Cuba
Zweden
Vietnam
Australië
Sudan
Curaçao
Zwitserland
Maleisië
Cookeilanden
Swaziland
Dominica
Oekraïene
Macau
Micronesia
Tanzania
Dominicaanse Republiek
Verenigd Koninkrijk
Kirgistan
Fiji
Gambia
El Salvador
Vaticaanstad
Armenië
Frans-Polynesië
Togo
Groenland
Åland
Azerbeidzjan
Guam
Tunesië
Grenada
Moldavië
Bangladesh
Kiribati
Uganda
Guadeloupe
Malta
Bhutan
Marshalleilanden
Westelijke Sahara
Guatemala
Luxemburg
Brits Indische Oceaanterritorium
Nauru
Zambia
Haïti
Andorra
Brunei
Nieuw-Caledonië
Zimbabwe
Honduras
Oostenrijk
Cambodja
Nieuw-Zeeland
Mozambique
Jamaica
Wit-Rusland
China
Territorium Norfolkeiland
Marokko
Martinique
België
Christmaseiland
Mayotte
Montserrat
Bosnië en Herzegovina
Cocoseilanden
Mauritius
Nicaragua
Bulgarije
Georgië
Angola
Panama
Kroatië
Hongkong
Benin
Porto Rico
Cyprus
India
Botswana
Saint Kitts en Nevis
Tsjechië
Indonesië
Burkina Faso
SaintLucia
Denemarken
Japan
Burundi
Saint-Pierre en Miquelon
Estland
Kazachstan
Kameroen
Saint Vincent en de Grenadines
Faeröer
Laos
Kaapverdië
Saint-Barthélemy
Finland
Iran
Centraal Afrikaanse Republiek
Sint Maarten
Frankrijk
Irak
Tsjaad
Bahama's
Duitsland
Israël
Comoren
Trinidad en Tobago
Gibraltar
Jordanië
Ivoorkust
Turks- en Caicoseilanden
Griekenland
Koeweit
Congo-Kinshasa
Mexico
Guernsey
Libanon
Djibouti
Hongarije
Oman
Equatoriaal-Guinea
IJsland
Palestina
Ethiopië
Ierland
Qatar
Gabon
Isle of Man
Saudi-Arabië
Ghana
Italië
Syrië
Guinee
Jersey
Turkije
Guinee-Bissau
Letland
Verenigde Arabische Emiraten
Kenia
Liechtenstein
Jemen
Lesotho
Litouwen
Bahrein
Liberia
Macedonië (VJRM)
Afghanistan
Libië
Madagaskar
Malawi
Mali
Mauritanië
Eritrea
Egypte