Om u beter van dienst te kunnen zijn, maakt BIMobject gebruik van cookies.. Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies..
;

193 CM Fridge-Freezer Kcbcs 20600

Unieke ref.: KCBCS-20600
Fabrikant: KitchenAid
Product familie: Refrigerators & Freezers
Product groep: American fridge
Breedte (mm): 540
Hoogte (mm): 1935
Diepte (mm): 550
Publicatiedatum: 2018-12-11
Editie nummer: 2
Type: Object (enkelvoudig object)
Download (10)
This technologically-advanced A+ Class No-Frost refrigerator is designed to guarantee maximum versatility. It keeps your food frozen or fresh for up to 16 hours in the event of a power cut.
The fridge has a capacity of 195 litres with a freezer capacity of 63 litres. It features a No-Frost System that controls the circulation of chilled air inside your refrigerator, ensuring the ideal humidity level while avoiding condensation or the formation of ice on your food and the surfaces inside the refrigerator.
It also has an independent control of the temperature in the fridge and freezer.
This fridge comes with KitchenAid door shelves and wooden accessories.


Primair materiaal: Metal
Secundair materiaal: Glass
Ontworpen in : Italy
Vervaardigd in : Italy
Netto gewicht (kg): 58

BIMobject categorie: Keuken - Keukenapparaten
IFC classificatie: Electric Appliance
Uniclass 1.4 Code : L8321
Uniclass 1.4 Beschrijving: Refrigerators
Uniclass 2.0 Code : PR-35-14-72
Uniclass 2.0 Beschrijving: Refrigerators
Uniclass 2015 Code : Pr_40_70_31
Uniclass 2015 Beschrijving: Food refrigerators and freezers
NBS Reference Code : 35-14-72
NBS Reference Beschrijving: Refrigerators
OmniClass nummer: 23-21 23 33 11 15
OmniClass Titel: Residential Upright Freezers
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
Kitchen - Appliances

Naam Waarde
Depth 550 mm
Height 1935 mm
Material Metal ; Glass
Width 540 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Naam Waarde
Material Metal ; Glass

BIMobject®