Publiceer je producten
K-2608-SU Bachata® Drop-in/undermount bathroom sink with luster finish, no overflow
K-2608-SU Bachata® Drop-in/undermount bathroom sink with luster finish, no overflow
K-2608-SU Bachata® Drop-in/undermount bathroom sink with luster finish, no overflow
    Kohler

    K-2608-SU Bachata® Drop-in/undermount bathroom sink with luster finish, no overflow

    Capture contemporary bathroom style with this stainless-steel sink. Installed with a solid counter surface, Bachata presents a softly curved basin with a luster finish.

    FEATURES

    • Oval basin.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Fits standard 14- x 17-inch countertop cutout.

    Material

    • Premium 20-gauge stainless steel.

    Installation

    • Drop-in or under-mount.
    Technische specificatie
    • Unieke ref.Kohler-K-2608-SU
    • ProductfamilieSinks
    • ProductgroepBachata®
    • TypeObject (enkelvoudig object)
    • Publicatiedatum1983-07-07
    • Editienummer1
    • Hoogte (inch)5.75
    • Breedte (inch)16.68
    • Diepte (inch)19.87
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Baden
    • Uniclass 2015-codePr_40_20_96_81
    • Uniclass 2015-beschrijvingSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitelResidential Lavatories and Sinks
    • OmniClass-nummer23-31 13 00
    • OmniClass-titelSinks

    Beschikbaarheid regio

    Noord Amerika
    Canada
    Mexico
    Verenigde Staten