Publiceer je producten
Korogard® G815 Extruded Corner Guard
Gearchiveerd

Korogard® G815 Extruded Corner Guard

The Korogard® G815 Extruded Corner Guard is an economical yet durable option for corner protection. Easily installed, the G815 Corner Guard is .078" (1.98mm) thick with 1-1/2" (38.1mm) wings. Wings are tapered back, providing a finished look to any installation.

Korogard Extruded Corner Guards are backed by a limited five-year warranty. All corner guards are Class I/A fire rated and meet national building code standards. All Korogard protective products color-coordinate with KOROSEAL® and Vicrtex® Wallcoverings for a "systems" approach to wall protection.

The G815 design is available as G81E, a Korogard ETS product manufactured with a unique blend of high-performance materials and recycled aluminum.

For more information on Korogard Wall Protection Systems, e-mail us today at info@koroseal.com or call 855-753-5474.

Technische specificatie
  • Unieke ref.koroseal-g815
  • ProductfamilieCorner Guards
  • ProductgroepCorner Guard
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-19
  • Editienummer1
Classificatie
  • Categorie BIMobjectMuren - Muur
  • IFC-classificatieRailing
  • Uniclass 2015-codePr_35_90_43_15
  • Uniclass 2015-beschrijvingCorner guards
  • CSI MasterFormat 2014 Code10 26 13
  • CSI MasterFormat 2014 TitelCorner Guards
  • OmniClass-nummer23-17 25 15 13
  • OmniClass-titelCorner Guards
  • CSI UniFormat II-codeC3010
  • CSI UniFormat II-titelWall Finishes