Publiceer je producten
Cabinet with 4 tall internal drawers and 2 shelves, M-LRL-60
Kvänum

Cabinet with 4 tall internal drawers and 2 shelves, M-LRL-60

Kitchen cabinet with 4 tall internal drawers and 2 shelves
Specificatie
  • Inside drawer made of solid oak Available in 600 mm width and 580 mm depth
Technische specificatie
  • Unieke ref.Module-tall-unit-LRL-60
  • ProductfamilieModule
  • ProductgroepTall unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-02-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectKeuken - Keukenkasten
  • IFC-classificatieFurnishing Element
  • Uniclass 2015-codePr_60_65_94_45
  • Uniclass 2015-beschrijvingKitchen canopies
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitelKitchen Casework
  • OmniClass-nummer23-21 19 15 33 11
  • OmniClass-titelResidential Kitchen Specialty Casework