Publiceer je producten
せせらぎ_Murmur_KF2306-44
せせらぎ_Murmur_KF2306-44
せせらぎ_Murmur_KF2306-44
せせらぎ_Murmur_KF2306-44
せせらぎ_Murmur_KF2306-44
せせらぎ_Murmur_KF2306-44
せせらぎ_Murmur_KF2306-44
せせらぎ_Murmur_KF2306-44
せせらぎ_Murmur_KF2306-44
せせらぎ_Murmur_KF2306-44
    Gearchiveerd

    せせらぎ_Murmur_KF2306-44

    Kyoto is blessed with an abundant water supply. Flower rafts, riverbeds, and other familiar river currents are represented by the crests. Precious specimens passed down from generation to generation by craftsmen have been arranged in a modern style and produced with precision and care by hand.
    Specificatie
    • Item number : KF2306-44

      Category : Kyoto Shibori Bikyo

      Material : 100% Silk

      Repeat length : 4cm

      Repeat width : 7cm

      Effective width : 35cm

      Light-fastness : Grade 4 and above

      Weight (g/m) : Approx. 59g/m

      Manufacturer : Kyoto Shibori Bikyo

      Color : Shining Brown

    Technische specificatie
    • Unieke ref.KF2306-44
    • ProductfamilieTextile
    • ProductgroepFabric Textile
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-03
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMateriaal
    • Ontworpen inJapan
    • Gefabriceerd inJapan
    Classificatie
    • Categorie BIMobjectStoffen - Materialen

    Soortgelijke producten