Publiceer je producten
570-38 Standard

570-38 Standard

Lawler’s Model 570® technologically advanced under-the-counter valve delivers safe, tempered water at the point-of-use. Model 570® is easy to install, economically priced, and offers a range of temperature settings from full cold to 115°F. Model 570® can be installed with or without cabinets, is resistant to tampering, and protects against scalding and chilling.
Technische specificatie
  • Unieke ref.570-38-standard
  • ProductfamiliePoint of use
  • Productgroep570-38 Standard
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-21
  • Editienummer1
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • Uniclass 2015-codePr_65_54_40_16
  • Uniclass 2015-beschrijvingControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitelControl Valves
  • OmniClass-nummer23-39 21 13
  • OmniClass-titelWaterflow Controls