Publiceer je producten
Cable trays CABLOFIL CF 105
Legrand

Cable trays CABLOFIL CF 105

Quick and easy to install. Range 2m, saving time and the number of supports. Bypassing obstacles and making corners without tools. Its open structure facilitates the identification, distribution and control of networks. - For furthur informations please contact us : http://www.legrandcablemanagement.fr/contacts.html
Specificatie
  • Cable trays with safety edge made of galvanized steel, hot-dip galvanized or stainless steel, height 105mm, length 3m, width 50 to 600mm
Technische specificatie
  • Unieke ref.LG-Cablofil-CF105
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2018-04-30
  • Editienummer1
  • Hoogte (mm)105
  • Diepte (mm)3000
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • IFC-classificatieElektrisch circuit
  • ETIM-codeEC000047
  • ETIM-naamCable tray/wide span cable tray
  • UNSPSC-naamPower distribution units PDUs
  • UNSPSC-code39121017
  • Uniclass 2015-codePr_65_70_11_17
  • Uniclass 2015-beschrijvingCable trays
  • CSI MasterFormat 2014 Code26 05 36
  • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
  • OmniClass-nummer23-37 11 13
  • OmniClass-titelCommunication Cable Trays
  • CSI UniFormat II-codeD5010
  • CSI UniFormat II-titelElectrical Service and Distribution

Beschikbaarheid regio

Europa