Publiceer je producten
BG790 Industrial-Duty Wishbone Arm Barrier Gate Operator

BG790 Industrial-Duty Wishbone Arm Barrier Gate Operator

5.0 van de 5 sterren5.0(6 reviews)

Ideal for high traffic areas, LiftMaster commercial barrier gate operators are essential for managing vehicle flow safely and efficiently.

  • Ideal for airports, parking garages, and manufacturing plants.
  • 24-ft. wishbone arm with red and white stripes and 2 counterweights included.
  • Built for durability and high traffic continuous use.
  • Integrates easily with LiftMaster Access Control Technology.

FEATURES

Gate Power

High Traffic Power - LiftMaster® high-traffic DC powered barrier gate operators with Battery Backup keep traffic flowing and provide easy in and out access 24 hours a day.

Smooth Operation - Get years of reliable use by reducing wear with smooth start/stop operation.

High Traffic Safety - Security+ 2.0 Patented Multi-Frequency Secure Radio Technology virtually eliminates interference and gives you quick and secure access with enhanced range and performance.
Can be set to fail open per Fire Department compliance.

Technische specificatie
  • Unieke ref.bg790-barrier-gate-operator
  • ProductfamilieGate Operators
  • ProductgroepBarrier Gate Operators
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-06
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inMexico
Classificatie
  • Categorie BIMobjectBouw - Fences & Traffic Security
  • IFC-classificatieSchuifelement
  • UNSPSC-naamGate barrier systems
  • UNSPSC-code46161510
  • Uniclass 2015-codePr_30_59_59_72
  • Uniclass 2015-beschrijvingRising arm vehicular barriers
  • CSI MasterFormat 2014 Code11 12 33.13
  • CSI MasterFormat 2014 TitelLift Arm Parking Gates
  • OmniClass-nummer23-11 23 19
  • OmniClass-titelParking Gates