Publiceer je producten
Snow guard fence pipe system for metal and membrane roofs
Snow guard fence pipe system for metal and membrane roofs
Snow guard fence pipe system for metal and membrane roofs
Snow guard fence pipe system for metal and membrane roofs
    Lindab

    Snow guard fence pipe system for metal and membrane roofs

    Snow guard fence pipe system for metal and membrane roofs. Designed to prevent the uncontrolled falling of snow and ice from roofs and allows the removal of accumulated snow in a safe manner. Calculate the distance between consoles with http://roofsafetysystems.lindab.com/ depending on location, snow zone, roof slope and pitched roof length. Quick and easy installation with fixings that preserves the roof’s waterproofing. Approved as an anchorage point for personal fall protection equipment.
    Specificatie
    • Height 150 mm. Maximum distance between consoles are 1200 mm. The snow fence conforms to SS 831335. Made of zink-magnesium coated steel. Powder coated in a wide range of colors. 30 years warranty. Grid weight: 2,1 kg/m.
    Technische specificatie
    • Unieke ref.snow-guard-pipe-system-unik
    • ProductfamilieRoof Safety System
    • ProductgroepSnow Guard System
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2017-12-12
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Daktoebehoren
    • IFC-classificatieObject
    • UNSPSC-naamFencing
    • UNSPSC-code301520
    • Uniclass 2015-codeSs_25_16_05
    • Uniclass 2015-beschrijvingAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitelSnow Guards
    • OmniClass-nummer23-13 41 21
    • OmniClass-titelRoof Snow Guards