Publiceer je producten
Wall ladder system with 450 offset
Wall ladder system with 450 offset
Wall ladder system with 450 offset
Wall ladder system with 450 offset
    Lindab

    Wall ladder system with 450 offset

    Wall ladder system with 450 mm. offset for facade installation. The wall ladder comes with different console depth depending on eave measurement. To prohibit unwarranted access to the wall ladder it should end 3 meters above ground or the climbing protection plate shall be connected to the lower part of the ladder. When the facade height is below 5 meter use the sliding protection in combination with a ground ladder. Optional wire system and hand rail features. The wire system option eliminates the need to reconnect the personal fall protection equipment when ascending or descending the wall ladder. The hand rail option provides a safe way to move from the wall ladder to the roof area. Approved as an anchorage point for personal fall protection equipment.
    Specificatie
    • Ladder width is 450 mm. Maximum distance between consoles are 2000 mm. The facade ladder is CE-labelled and conforms to SS 831340. Made of zink-magnesium coated steel. Powder coated in a wide range of colors. 30 years warranty. Weight: 3,0 kg/m.
    Technische specificatie
    • Unieke ref.wall-ladder-system-kofsn-450
    • ProductfamilieRoof Safety System
    • ProductgroepWall Ladder System
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2017-12-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Daktoebehoren
    • IFC-classificatieObject
    • UNSPSC-naamLadders
    • UNSPSC-code30191501
    • Uniclass 2015-codePr_25_30_85_02
    • Uniclass 2015-beschrijvingAccess ladders
    • CSI MasterFormat 2014 Code05 51 33
    • CSI MasterFormat 2014 TitelMetal Ladders
    • OmniClass-nummer23-17 23 15
    • OmniClass-titelLadders

    Beschikbaarheid regio

    Europa