Publiceer je producten
LMD-L 601 | Metal Baffle Ceiling, suspended
LMD-L 601 | Metal Baffle Ceiling, suspended
LMD-L 601 | Metal Baffle Ceiling, suspended
LMD-L 601 | Metal Baffle Ceiling, suspended
    Gearchiveerd

    LMD-L 601 | Metal Baffle Ceiling, suspended

    3.9 van de 5 sterren3.9(9 reviews)
    Baffle Ceilings create unique room atmospheres. These open ceiling constructions impress both with outstanding acoustics and the impressive possibilities of room layout. The free space between the baffles is optimally suitable for the integration of luminaires, sprinkler, ventilation systems or similar. Baffle Ceilings are also suitable for belated installations to correct acoustical problems with concrete ceilings and to create a distinctive design.
    Technische specificatie
    • Unieke ref.LMD_L601
    • ProductfamilieMetal Ceiling
    • ProductgroepSuspended Metal Baffle Ceiling
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2015-04-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal met poedercoating
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • IFC-classificatiePlafond
    • CSI MasterFormat 2014 Code09 51 33
    • CSI MasterFormat 2014 TitelAcoustical Metal Pan Ceilings