Publiceer je producten
(IHB4) Industrial Linear High Bay

(IHB4) Industrial Linear High Bay

The Industrial LED High Bay Series is available in 4′ or 2′ and multiple lumen packages that produce a brighter and whiter light output and a smoother light pattern. The tool-free high transmission lens eliminates glare and improves visual comfort. Available with and without lens.

The slim 7 1/4 inch width of the IHB and high-efficiency make it the ideal linear fixture for applications where the available fixture layout is limited or code requires less than 12 inches of width.

Ideal Applications: Warehouse lighting, distribution center lighting, gym lighting, automotive service bay lighting, factory lighting

Technische specificatie
  • Unieke ref.lsi-ihb4
  • ProductfamilieIndoor Lighting
  • ProductgroepHigh Bay
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-01-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalAcryl
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • IFC-classificatieLight Fixture
  • UNSPSC-naamLighting Fixtures and Accessories
  • UNSPSC-code3911
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring