Publiceer je producten
(LAD HO) High Output Selectable Downlights
(LAD HO) High Output Selectable Downlights
(LAD HO) High Output Selectable Downlights
(LAD HO) High Output Selectable Downlights

    (LAD HO) High Output Selectable Downlights

    High output downlights are a perfect fit for applications such as automotive dealerships, churches or conference centers with high ceilings.

    With integrated field selectability, CCT or lumen package can be changed at any time with the flick of a switch. This provides tremendous flexibility to both installers and end users.

    Remote emergency battery options and controls are available. Contact factory for details.

    Check out the quick ship SKUs on the specification sheet for immediate project needs.

    Specificatie
    • High output downlights are a perfect fit for applications such as automotive dealerships, churches or conference centers with high ceilings.

    Technische specificatie
    • Unieke ref.lsi-ladho-high-output-downlights
    • ProductfamilieIndoor Lighting
    • ProductgroepDownlights
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-07-17
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEC001744
    • ETIM-naamDownlight/spot/floodlight
    • Uniclass 2015-codePr_70_70_48_24
    • Uniclass 2015-beschrijvingDownlights
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitelInterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures