Publiceer je producten
EVOQ RAMP - Cove
EVOQ RAMP - Cove
EVOQ RAMP - Cove

    EVOQ RAMP - Cove

    Evoq ramps serve as prebuilt cove structures that can be easily integrated into ceilings  or walls. All ramp options are field-cuttable and meticulously fit various designs of all  shapes and patterns - straight, curved, or linear. They come in Mud-in, Direct Mount, or Field-Curvable options and they ensure quick and cost-effective cove installation. Evoq can also be integrated into existing coves as standalone fixtures.

    Specificatie
    • MOUNTING: ADJUSTABLE, DIRECT MOUNT RAMPS, FIELD CURVABLE RAMP, MUD-IN RAMPS

    Technische specificatie
    • Unieke ref.EVOQLIN
    • ProductfamilieCove
    • ProductgroepEvoq
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-09-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inCanada
    • Gefabriceerd inCanada
    Classificatie
    • Categorie BIMobjectVerlichting - Verlichting
    • IFC-classificatieLight Fixture
    • UNSPSC-naamInterior lighting fixtures and accessories
    • UNSPSC-code391115
    • Uniclass 2015-codePr_70_70_48_46
    • Uniclass 2015-beschrijvingLight-emitting diode (LED) luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitelInterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring