Publiceer je producten
MEDIUS, Pendant, Direct

MEDIUS, Pendant, Direct

Within its compact 1 15/16" x 4 ¾" profile, Medius supports a choice of outstanding optics for high performance direct and direct/indirect lighting. The result is excellent visual comfort with UGR better than 16, smooth ceiling uniformity, and efficacy up to 119 LPW. Medius offers ChromaWerx for tunable white applications. A sliding cable option simplifies installation in existing spaces. Medius configures as individual luminaires or continuous runs and features the full range of electrical and control options.
Specificatie
  • SIZE: 1 15/16" X 4 ¾" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT WIDESPREAD CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: PENDANT, WALL OPTICS: HLO, MPL, MRO, SPL, WAI, WIO
Technische specificatie
  • Unieke ref.MEDPD
  • ProductfamiliePendant
  • ProductgroepMedius
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Hangers
  • IFC-classificatieLight Fixture
  • ETIM-codeEC001743
  • ETIM-naamPendant luminaire
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115
  • Uniclass 2015-codePr_70_70_48_62
  • Uniclass 2015-beschrijvingPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring