Publiceer je producten
PRIMO, Recessed 1x4

PRIMO, Recessed 1x4

LED lighting. The unique concentric micro optic creates a subtle, yet distinctive, graphical appearance appropriate for important spaces, large and small. The precise, square-base-prism design achieves both luminous consistency and overall visual comfort from all viewing angles. Using advanced LED engines and optics, Primo provides comfortable and efficient illumination where it's needed, while integrating cleanly into the architecture.
Specificatie
  • SIZE: 1'X4', 2'X2' LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: RECESSED, SURFACE OPTICS: CMO, PMO
Technische specificatie
  • Unieke ref.PRIR-14
  • ProductfamilieRecessed
  • ProductgroepPrimo
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Verlichting
  • IFC-classificatieLight Fixture
  • UNSPSC-naamRecessed lighting
  • UNSPSC-code39111505
  • Uniclass 2015-codePr_70_70_48_71
  • Uniclass 2015-beschrijvingRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring