Publiceer je producten
SQUERO, Recessed

SQUERO, Recessed

Squero brings new style and flexibility to linear lighting systems. Less than 2" wide, Squero offers four distinctive optics: parabolic louver, miniature reflector, and diffuser as well as a widespread indirect optic. Each Squero optic provides a different visual texture, as well as photometric performance. The new parabolic louver is also available with ChromaWerx tunable white capability. Squero pendants can be installed in recessed, pendant, and surface applications and configured as individual luminaires or in continuous runs and patterns. Onboard driver electronics maintain serviceability.
Specificatie
  • SIZE: 3 1/8" X 1 7/8" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT, DIRECT/INDIRECT WIDESPREAD, ASYMMETRIC INDIRECT OPTICS: AAM, HLO, MPL, MRO, SPL, WAI, WIO CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: RECESSED, SURFACE, PENDANT, WALL
Technische specificatie
  • Unieke ref.SQUR
  • ProductfamilieRecessed
  • ProductgroepSquero
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Verlichting
  • IFC-classificatieLight Fixture
  • UNSPSC-naamRecessed lighting
  • UNSPSC-code39111505
  • Uniclass 2015-codePr_70_70_48_71
  • Uniclass 2015-beschrijvingRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures