Publiceer je producten
VIA1.5, Recessed Vertical

VIA1.5, Recessed Vertical

Our elegant, flexible Via family is composed of linear, pendant, surface, recessed, and wall mounted luminaires. Each lighting fixture can be installed as a discrete luminaire or in continuous runs or patterns. Via 1.5 Recessed Vertical is offered with Lambertian optic.

Specificatie
  • SIZE: 1 1/2" X 3 3/4" - 1 1/2" X 4 1/4" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT, WALL WASH, ASYMMETRIC DIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: RECESSED, SURFACE, PENDANT, WALL, WALL-RECESSED OPTICS: ARO, HLO, WRO
Technische specificatie
  • Unieke ref.VIA15RV
  • ProductfamilieRecessed
  • ProductgroepVia 1 5
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-05-22
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectVerlichting - Verlichting
  • IFC-classificatieLight Fixture
  • UNSPSC-naamRecessed lighting
  • UNSPSC-code39111505
  • Uniclass 2015-codePr_70_70_48_71
  • Uniclass 2015-beschrijvingRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring