Publiceer je producten
G2 Tilt Turn International Window System Model SI7700

G2 Tilt Turn International Window System Model SI7700

Tilt Turn windows and doors utilize the same profile system as our window systems. As a result, the seamless integration of windows provides a uniform appearance and customization beyond compare. Solar Innovations’ tilt turn windows are a unique and functional European window, applicable in endless applications. While these windows have been manufactured for almost a hundred years, starting out in Europe in the early 1900′s, they have only recently become popular in the United States.

Technische specificatie
  • Unieke ref.solar-g2-tilt-turn-si7700
  • ProductfamilieSolar Innovations
  • ProductgroepTilt Turn
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-09
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalGlas
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectRamen - Tilt and Turn Windows
  • IFC-classificatieWindow
  • UNSPSC-naamTilt or transom windows
  • UNSPSC-code30171608
  • Uniclass 2015-codePr_30_59_98_02
  • Uniclass 2015-beschrijvingAluminium window units
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitelAluminum Windows
  • OmniClass-nummer23-17 13 13
  • OmniClass-titelMetal Windows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows