Publiceer je producten
Pendant lamp Bowi
Pendant lamp Bowi
Pendant lamp Bowi
Pendant lamp Bowi

    Pendant lamp Bowi

    Fittings — metal, color — gold. Dome lamps of transparent glass. Frame made of metal frames superimposed on each other. Mount 2 in 1— mounting with or without chain.
    Specificatie
    • Title Pendant lamp Bowi
      Lamps 6ХE14
      Lamp power, W 40
      Voltage, V AC220_240
      Lighting fixture height , mm 355
      Height of the ceiling cup, mm 25
      Lighting fixture diameter, mm 656
      LED -
      IP IP 20
      Warranty 5 years
      Article H009PL-06G


    Technische specificatie
    • Unieke ref.Pendant-lamp-Bowi
    • ProductfamilieDecorative
    • ProductgroepBowi
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-07-12
    • Editienummer1
    • Hoogte (mm)355
    Gerelateerd
    • HoofdmateriaalMetaal
    • Ontworpen inDuitsland
    • Nettogewicht (kg)4.64
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers
    • IFC-classificatieLamp
    • Uniclass 2015-codePr_70_70_46
    • Uniclass 2015-beschrijvingLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitelLamps
    • OmniClass-nummer23-35 45 15
    • OmniClass-titelLamps