Publiceer je producten
Cablesphere - Rubber Expansion Joints and Pump Connectors
Gearchiveerd

Cablesphere - Rubber Expansion Joints and Pump Connectors

The Cablesphere is the ultimate rubber expansion joint/flex connector. It has all the benefits of the Metrasphere with the added feature of cost-efficient, pre-assembled control units. The standard Cablesphere body is constructed of multiple layers of neoprene and bias-ply tire cord reinforcing (see charts below for additional materials.) The spherical shape allows pressure to be exerted uniformly in all directions making an extremely strong joint.
Technische specificatie
  • Unieke ref.Cablesphere_Rubber
  • ProductfamilieMetraflex
  • ProductgroepMetraflex
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-04-29
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Verbindingsstukken
  • IFC-classificatiePipe Fitting
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitelPlumbing