Publiceer je producten
MC-13D Double, Adjustable Water Closet Carrier with Side Inlets
MIFAB

MC-13D Double, Adjustable Water Closet Carrier with Side Inlets

MIFAB® MC-13D Series double, vertical, adjustable water closet carrier with lacquered cast iron fitting, left, right or both (specify) 4” (102) side inlets, 4” (102) no hub waste, 2” (51) no hub vent connection, lacquered cast iron gasketed adjustable faceplates, universal floor mounted cast iron foot supports, adjustable 8” tapered thread ABS nipples with integral test caps, neoprene bowl gaskets, hardware, threaded rod protectors and polished chrome plated finishing cap nuts.

Technische specificatie
  • Unieke ref.MC-13D
  • ProductfamilieFixture Carriers
  • ProductgroepHorizontal Fixture Carriers » Long Barrel Horizontal Fixture Carriers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-14
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_20_85_09_96
  • Uniclass 2015-beschrijvingWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitelPlumbing Equipment
  • OmniClass-nummer23-31 00 00
  • OmniClass-titelPlumbing Specific Products and Equipment
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Noord Amerika
Verenigde Staten