Publiceer je producten
CB10 Bridge Rubber Support
MIFAB

CB10 Bridge Rubber Support

The CB10 Bridge channel is designed as a superior sleeper for HVAC equipment, cable tray, roof walkway systems, refrigeration equipment and many other applications. It is UV resistant and suitable for installation on most types of roofing material or other flat surfaces.

Technische specificatie
  • Unieke ref.CB10
  • ProductfamilieC-PORT (Roof Pipe Supports)
  • ProductgroepWidebody Rubber Supports
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-13
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamRubber support block
  • UNSPSC-code30151509
  • Uniclass 2015-codePr_65_52_61_62
  • Uniclass 2015-beschrijvingPipeline supports
  • CSI MasterFormat 2014 Code22 05 29
  • CSI MasterFormat 2014 TitelHangers and Supports for Plumbing Piping and Equipment
  • OmniClass-nummer23-27 43 13
  • OmniClass-titelMechanical Pipe Supports