Publiceer je producten
CSCS Adjustable Rubber Support
MIFAB

CSCS Adjustable Rubber Support

CS Vari-Angle support is variable angle support designed for ventilation duct, walkway systems, HVAC equipment and many other applications installed on sloped or uneven surfaces. Adapter leg will accommodate 1 5/8” x 1 5/8” steel strut for framing. It is UV resistant and suitable for installation on most types of roofing material and sloped surfaces.

Technische specificatie
  • Unieke ref.CS
  • ProductfamilieC-PORT (Roof Pipe Supports)
  • ProductgroepRubber Supports
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-14
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamRubber support block
  • UNSPSC-code30151509
  • Uniclass 2015-codePr_65_52_61_62
  • Uniclass 2015-beschrijvingPipeline supports
  • CSI MasterFormat 2014 Code22 05 29
  • CSI MasterFormat 2014 TitelHangers and Supports for Plumbing Piping and Equipment
  • OmniClass-nummer23-27 43 13
  • OmniClass-titelMechanical Pipe Supports