Publiceer je producten
CXW Widebody Rubber Support
MIFAB

CXW Widebody Rubber Support

The CXW Series is an economical support of heavier-weight conduit and piping, as well as any other heavy duty applications. As with the CXP, the CXW is suitable for many types of roofing material or other flat surfaces.
Specificatie
  • SKUs: CXW12, CXW24, CXW36
Technische specificatie
  • Unieke ref.cxw-widebody-rubber-support
  • ProductfamilieC-PORT (Roof Pipe Supports)
  • ProductgroepWidebody Rubber Supports
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRubber
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • ETIM-codeEC011121
  • ETIM-naamPipe support
  • UNSPSC-naamRubber support block
  • UNSPSC-code30151509
  • Uniclass 2015-codePr_65_52_61_62
  • Uniclass 2015-beschrijvingPipeline supports
  • CSI MasterFormat 2014 Code22 05 29
  • CSI MasterFormat 2014 TitelHangers and Supports for Plumbing Piping and Equipment
  • OmniClass-nummer23-27 43 13
  • OmniClass-titelMechanical Pipe Supports