Publiceer je producten
F1100-C-RS Floor Drain with Rectangular Strainer
MIFAB

F1100-C-RS Floor Drain with Rectangular Strainer

MIFAB® F1100-C-RS Series lacquered cast iron floor drain with anchor flange, cast iron membrane clamp ring with primary and secondary weepholes for waterproofing membrane, and “RS” (specify size) rectangular (specify material finish) strainer. (For non-membrane floors, use MIFAB F1100-RS Series.) Please note 5”x17” sized strainer available in stainless steel only. For RS48, grate style is different compared to larger model.
Technische specificatie
  • Unieke ref.f1100-c-rs-floor-drain-with-rectangular-strainer
  • ProductfamilieDrains
  • ProductgroepFloor and Area Drains » Finished Floor and Area Drains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • Uniclass 2015-codeSs_50_30_08
  • Uniclass 2015-beschrijvingBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitelSanitary Drains
  • OmniClass-nummer23-31 27 00
  • OmniClass-titelFloor Drains
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING