Publiceer je producten
LIL MAX Grease Interceptor
MIFAB

LIL MAX Grease Interceptor

MIFAB® Series Lil-(specify size)-L HDPE injection molded lint interceptor with flow rating of ____ (indicate) and liquid holding capacity of ____ (indicate). Unit shall include: two internal straining baffles with 3/8” diameter holes spaced 1/2” apart, internal deep seal trap, and HDPE injection molded, non skid, rectangular gasketed lid with securing latches.

Technische specificatie
  • Unieke ref.LIL-MAX
  • ProductfamilieInterceptors
  • ProductgroepGrease Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-03-23
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamTraps and strainers
  • UNSPSC-code401425
  • Uniclass 2015-codePr_65_52_25_06
  • Uniclass 2015-beschrijvingBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitelOil and Grease Separation and Removal Equipment
  • OmniClass-nummer23-27 37 11
  • OmniClass-titelGrease Traps
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING