Publiceer je producten
MC-21 Compact Rear Outlet Water Closet Carrier
MIFAB

MC-21 Compact Rear Outlet Water Closet Carrier

MIFAB® MC-21 Series floor mounted single, horizontal, adjustable, water closet carrier without fitting, 4” (102) back outlet waste connection (specify no hub or threaded), lacquered cast iron adjustable faceplate, universal floor mounted cast iron foot supports, adjustable 8” tapered thread ABS nipple with integral test cap, neoprene bowl gasket, hardware, threaded rod protectors, polished chrome plated finishing cap nuts and rear anchor tie down support.
Specificatie
  • SKUs: MC-21N, MC-21T, MC-22N, MC-22T
Technische specificatie
  • Unieke ref.mc-21-compact-rear-outlet-water-closet-carrier
  • ProductfamilieFixture Carriers
  • ProductgroepOther Fixture Carriers » Residential Fixture Carriers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitelPlumbing Equipment
  • OmniClass-nummer23-31 00 00
  • OmniClass-titelPlumbing Specific Products and Equipment
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING