Publiceer je producten
MC-61 Floor Mounted Service Sink Carrier without Fitting
MIFAB

MC-61 Floor Mounted Service Sink Carrier without Fitting

Specificatie
  • MIFAB® MC-61 Series floor mounted service sink carrier with two lacquered 2” x 1” x 1/8” thick structural steel uprights with 3” x 4 ½” welded steel feet, and back outlet waste connection (specify no hub or threaded waste connection). Complete with lacquered cast iron faceplate assembly, lacquered cast iron nipple and waste connector, adjustable 8” tapered thread ABS nipple with integral test cap, neoprene bowl gasket, hardware, threaded rod protectors, and polished chrome-plated finishing cap nuts.

Technische specificatie
  • Unieke ref.mc-61-floor-mounted-service-sink-carrier-without-fitting
  • ProductfamilieFixture Carriers
  • ProductgroepOther Fixture Carriers » Service Sink Carriers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-02-05
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Badkamer accessoires
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitelPlumbing Equipment
  • OmniClass-nummer23-31 00 00
  • OmniClass-titelPlumbing Specific Products and Equipment