Publiceer je producten
MCL-G Hydromechanical Economy Grease Interceptor
MIFAB

MCL-G Hydromechanical Economy Grease Interceptor

MIFAB® MCL-G Series sanitary acid resistant, powder epoxy coated inside and outside fabricated 14 gauge steel hydro mechanical grease interceptor. Unit shall include: removable baffle assembly and cross bar, deep seal trap covered by lid, sewer gas stopper, securing bolt(s), external vented flow control fitting, internal air relief by pass, feet underneath interceptor to elevate it ½” off the ground, and steel acid resistant, powder epoxy coated, non skid, rectangular gasketed lid(s). Interceptor shall be tested and certified to the P.D.I. Standard PDI-G101 and ASME A112.14.3 and be so marked.

Specificatie
  • MCL-G Hydromechanical Economy Grease Interceptor

Technische specificatie
  • Unieke ref.mcl-g-hydromechanical-economy-grease-interceptor
  • ProductfamilieInterceptors
  • ProductgroepGrease Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-10-01
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamSludge collectors
  • UNSPSC-code47101536
  • Uniclass 2015-codePr_65_52_25_06
  • Uniclass 2015-beschrijvingBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 23
  • CSI MasterFormat 2014 TitelGrease Traps
  • OmniClass-nummer23-39 33 17
  • OmniClass-titelOil and Grease Separation and Removal Equipment
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING