Publiceer je producten
MCL-G-L Low Rough-In Hydromechanical Economy Grease Interceptor
MIFAB

MCL-G-L Low Rough-In Hydromechanical Economy Grease Interceptor

MIFAB® MCL-G-L Series sanitary acid resistant, powder epoxy coated inside and outside fabricated 14 gauge steel hydro mechanical grease interceptor. Unit shall include: removable baffle assembly and cross bar, securing bolt(s), external vented flow control fitting, internal air relief by pass, feet underneath interceptor to elevate it ½” off the ground, and steel acid resistant, powder epoxy coated, non skid, rectangular gasketed lid. Interceptor shall be tested and certified to the P.D.I. MCL-G-L-20 and MCL-G-L-35 models shall be tested and certified to the ASME Standard A112.14.3 and P.D.I. G-101.

Specificatie
  • MCL-G-L Low Rough-In Hydromechanical Economy Grease Interceptor

Technische specificatie
  • Unieke ref.mcl-g-l-low-rough-in-hydromechanical-economy-grease-interceptor
  • ProductfamilieInterceptors
  • ProductgroepGrease Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-10-01
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamSludge collectors
  • UNSPSC-code47101536
  • Uniclass 2015-codePr_65_52_25_06
  • Uniclass 2015-beschrijvingBelow-ground grease traps and converters
  • CSI MasterFormat 2014 Code46 25 23
  • CSI MasterFormat 2014 TitelGrease Traps
  • OmniClass-nummer23-39 33 17
  • OmniClass-titelOil and Grease Separation and Removal Equipment
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING