Publiceer je producten
MHY-40 Non Freeze Hot and Cold Wall Hydrant
MIFAB

MHY-40 Non Freeze Hot and Cold Wall Hydrant

MIFAB® MHY-40 Series A.S.S.E. 1019-B approved exposed type, self draining, non freeze hot and cold wall hydrant with A.S.S .E. 1011 approved anti-siphon integral vacuum breaker with 3/4” male hose connection. Hydrant assembly complete with hot and cold temperature control selection, one piece neoprene plunger to control the flow, hardened bronze operating stem, heavy duty brass casing, heavy duty chrome plated bronze head casing and chrome plated face plate. Loose tee key to be furnished with each hydrant.
Specificatie
  • SKUs: MHY-40-4, MHY-40-6, MHY-40-8, MHY-40-10, MHY-40-12, MHY-40-14, MHY-40-16, MHY-40-18, MHY-40-20, MHY-40-24
Technische specificatie
  • Unieke ref.mhy-40-non-freeze-hot-and-cold-wall-hydrant
  • ProductfamilieHydrants
  • ProductgroepWall
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • UNSPSC-naamHydrants
  • UNSPSC-code40141726
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitelWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings